NEW
DuoDrive
Integrated gear unit and motor
DuoDrive is a revolutionary integrated gear unit/motor concept in a hygienic wash-down design. It combines the high-efficiency IE5+ motor and a single-stage helical gear unit in one housing. Thanks to its optimized system efficiency, high power density and very low noise emissions, it is especially suitable for users in the fields of intralogistics, food and pharmaceutical industries. Together with its simple plug-and-play commissioning, the complete DuoDrive solution results in a significant reduction in Total Cost of Ownership (TCO) compared to other drive systems.
Available from summer 2021.
- Plug-and-play solution for fast commissioning
- Hygienic design
- Flexible attachment options: B5 flange, B14 flange
- Compact installation volume and thus space-saving
- High power density
- Quiet running through very low noise emissions
- Fewer wearing parts result in less maintenance